??
CAD model selection
PMB25-3 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PMB Spacer plate - for MBPS
Bill of material
PMB25-3 Spacer plate
ARTIKEL
item number Spacer plate
PMB25-3
A
width
75.0 mm
B2
casing length
44.0 mm
B3
fixing holes/length
22.0 mm
A1
fixing holes/width
20 mm
G1
Durchmesser Befestigungsbohrungen
6.5 mm
G2
for fastening screw thread
M6
T
thickness
3.0 mm
Classifications
CNS
Object Properties:
Order Number: PMB25-3 mm