??
CAD model selection
PMB55-4 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PMB Spacer plate - for MBPS
Bill of material
PMB55-4 Spacer plate
ARTIKEL
item number Spacer plate
PMB55-4
A
width
140.0 mm
B2
casing length
62.0 mm
B3
fixing holes/length
12.0 mm
A1
fixing holes/width
38 mm
G1
Durchmesser Befestigungsbohrungen
10.5 mm
G2
for fastening screw thread
M10
T
thickness
4.0 mm
Classifications
CNS
Object Properties:
Order Number: PMB55-4 mm