??
CAD model selection
PMB35-2 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PMB Spacer plate - for MBPS
Bill of material
PMB35-2 Spacer plate
ARTIKEL
item number Spacer plate
PMB35-2
A
width
100.0 mm
B2
casing length
46.0 mm
B3
fixing holes/length
24.5 mm
A1
fixing holes/width
24 mm
G1
Durchmesser Befestigungsbohrungen
8.5 mm
G2
for fastening screw thread
M8
T
thickness
2.0 mm
Classifications
CNS
Object Properties:
Order Number: PMB35-2 mm
Certificate REACH: Yes
Certificate RoHS: Yes
Related Equipment
Preview - Generation
Preview
3D
Dimension
2D