??
CAD model selection
PLK35-9 adapting plate
HELP_VARIABLE
Company
Zimmer Group
Description
PLK Spacer plate - for LKPS/LKP
Bill of material
PLK35-9 adapting plate
ARTIKEL
item numberSpacer plate
PLK35-9
A
width
70 mm
B2
casing length
68.5 mm
B3
fixing holes position/length
7.5 mm
A1
fixing holes/width
24 mm
G
Durchmesser Befestigungsbohrungen
8.5 mm
G1
for fastening screw thread
M8
T
thickness
9.0 mm
G2
air connection / Spot face connection o-ring LBPS/LKPS
für M5 inkl. O-Ring 7x1
B4
air connection LBPS/LKPS position
19.5
Classifications
CNS
Object Properties:
Order Number: PLK35-9