??
CAD model selection
PLK15-2 adapting plate
HELP_VARIABLE
Company
Zimmer Group
Description
PLK Spacer plate - for LKPS/LKP
Bill of material
PLK15-2 adapting plate
ARTIKEL
item numberSpacer plate
PLK15-2
A
width
34 mm
B2
casing length
49.0 mm
B3
fixing holes position/length
8.5 mm
A1
fixing holes/width
15 mm
G
Durchmesser Befestigungsbohrungen
4.5 mm
G1
for fastening screw thread
M4
T
thickness
2.0 mm
G2
air connection / Spot face connection o-ring LBPS/LKPS
für M3 inkl. O-Ring 7x1
B4
air connection LBPS/LKPS position
16.0
Classifications
CNS
Object Properties:
Order Number: PLK15-2