??
Wybór modelu CAD
PLK20-3 adapting plate
HELP_VARIABLE
Firma
Zimmer Group
Opis
PLK Spacer plate - for LKPS/LKP
Lista materiałowa
PLK20-3 adapting plate
ARTIKEL
item number Spacer plate
PLK20-3
A
width
44 mm
B2
casing length
52.0 mm
B3
fixing holes position/length
7.0 mm
A1
fixing holes/width
20 mm
G
Durchmesser Befestigungsbohrungen
5.5 mm
G1
for fastening screw thread
M5
T
thickness
3.0 mm
G2
air connection / Spot face connection o-ring LBPS/LKPS
für M3 inkl. O-Ring 7x1
B4
air connection LBPS/LKPS position
17.0
Klasyfikacje
CNS
Object Properties:
Order Number: PLK20-3
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.