??
Selezione modello CAD
PLK30-5 adapting plate
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
PLK Spacer plate - for LKPS/LKP
Lista materiale
PLK30-5 adapting plate
ARTIKEL
item number Spacer plate
PLK30-5
A
width
60 mm
B2
casing length
66.5 mm
B3
fixing holes position/length
8.5 mm
A1
fixing holes/width
22 mm
G
Durchmesser Befestigungsbohrungen
8.5 mm
G1
for fastening screw thread
M8
T
thickness
5.0 mm
G2
air connection / Spot face connection o-ring LBPS/LKPS
für M5 inkl. O-Ring 7x1
B4
air connection LBPS/LKPS position
19.5
Classificazioni
CNS
Object Properties:
Order Number: PLK30-5
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D