??
CAD model selection
PLK45-3 adapting plate
HELP_VARIABLE
Company
Zimmer Group
Description
PLK Spacer plate - for LKPS/LKP
Bill of material
PLK45-3 adapting plate
ARTIKEL
item numberSpacer plate
PLK45-3
A
width
86 mm
B2
casing length
78.0 mm
B3
fixing holes position/length
11.0 mm
A1
fixing holes/width
26 mm
G
Durchmesser Befestigungsbohrungen
10.5 mm
G1
for fastening screw thread
M10
T
thickness
3.0 mm
G2
air connection / Spot face connection o-ring LBPS/LKPS
für M5 inkl. O-Ring 7x1
B4
air connection LBPS/LKPS position
24.0
Classifications
CNS
Object Properties:
Order Number: PLK45-3