??
CAD model selection
PLK25-6 adapting plate
HELP_VARIABLE
Company
Zimmer Group
Description
PLK Spacer plate - for LKPS/LKP
Bill of material
PLK25-6 adapting plate
ARTIKEL
item numberSpacer plate
PLK25-6
A
width
48 mm
B2
casing length
57.0 mm
B3
fixing holes position/length
8.0 mm
A1
fixing holes/width
20 mm
G
Durchmesser Befestigungsbohrungen
6.5 mm
G1
for fastening screw thread
M6
T
thickness
6.0 mm
G2
air connection / Spot face connection o-ring LBPS/LKPS
für M5 inkl. O-Ring 7x1
B4
air connection LBPS/LKPS position
18.0
Classifications
CNS
Object Properties:
Order Number: PLK25-6