??
CAD模型选择
PLKE30-3 Spacer plate
HELP_VARIABLE
公司
Zimmer Group
描述
PLKE Spacer plate - for LKE
明细表
PLKE30-3 Spacer plate
ARTIKEL
item number Spacer plate
PLKE30-3
A
width
71.0 mm
A1
fastening holes position
22.0 mm
A2
fastening holes position
28.3 mm
B1
length of casing
56.8 mm
B3
fastening holes position
22.0 mm
B2
distance between fastening holes
17.4 mm
T
thickness
3.0 mm
G
Durchmesser Befestigungsbohrungen
8.5 mm
G1
for fastening screw thread
M8
分类
CNS
Object Properties:
Order Number: PLKE30-3
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.