??
CAD模型选择
PLKE25-3 Spacer plate
HELP_VARIABLE
公司
Zimmer Group
描述
PLKE Spacer plate - for LKE
明细表
PLKE25-3 Spacer plate
ARTIKEL
item number Spacer plate
PLKE25-3
A
width
64.5 mm
A1
fastening holes position
20.0 mm
A2
fastening holes position
25.8 mm
B1
length of casing
56.8 mm
B3
fastening holes position
20.0 mm
B2
distance between fastening holes
18.4 mm
T
thickness
3.0 mm
G
Durchmesser Befestigungsbohrungen
6.5 mm
G1
for fastening screw thread
M6
分类
CNS
Object Properties:
Order Number: PLKE25-3
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.