??
Wybór modelu CAD
PLKE15-5-5 Spacer plate
HELP_VARIABLE
Firma
Zimmer Group
Opis
PLKE Spacer plate - for LKE
Lista materiałowa
PLKE15-5-5 Spacer plate
ARTIKEL
item number Spacer plate
PLKE15-5-5
A
width
50.6 mm
A1
fastening holes position
15.0 mm
A2
fastening holes position
21.8 mm
B1
length of casing
44.6 mm
B3
fastening holes position
15.0 mm
B2
distance between fastening holes
14.8 mm
T
thickness
5.5 mm
G
Durchmesser Befestigungsbohrungen
4.5 mm
G1
for fastening screw thread
M4
Klasyfikacje
CNS
Object Properties:
Order Number: PLKE15-5-5
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.