??
CAD model selection
PLKE35-2 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PLKE Spacer plate - for LKE
Bill of material
PLKE35-2 Spacer plate
ARTIKEL
item numberSpacer plate
PLKE35-2
A
width
82.6 mm
A1
fastening holes position
24.0 mm
A2
fastening holes position
32.8 mm
B1
length of casing
68.8 mm
B3
fastening holes position
24.0 mm
B2
distance between fastening holes
22.4 mm
T
thickness
2.0 mm
G
Durchmesser Befestigungsbohrungen
8.5 mm
G1
for fastening screw thread
M8
Classifications
CNS
Object Properties:
Order Number: PLKE35-2