??
CAD model selection
PLKE25-6 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PLKE Spacer plate - for LKE
Bill of material
PLKE25-6 Spacer plate
ARTIKEL
item numberSpacer plate
PLKE25-6
A
width
64.5 mm
A1
fastening holes position
20.0 mm
A2
fastening holes position
25.8 mm
B1
length of casing
56.8 mm
B3
fastening holes position
20.0 mm
B2
distance between fastening holes
18.4 mm
T
thickness
6.0 mm
G
Durchmesser Befestigungsbohrungen
6.5 mm
G1
for fastening screw thread
M6
Classifications
CNS
Object Properties:
Order Number: PLKE25-6