??
CAD model selection
PLKE30-5 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PLKE Spacer plate - for LKE
Bill of material
PLKE30-5 Spacer plate
ARTIKEL
item numberSpacer plate
PLKE30-5
A
width
71.0 mm
A1
fastening holes position
22.0 mm
A2
fastening holes position
28.3 mm
B1
length of casing
56.8 mm
B3
fastening holes position
22.0 mm
B2
distance between fastening holes
17.4 mm
T
thickness
5.0 mm
G
Durchmesser Befestigungsbohrungen
8.5 mm
G1
for fastening screw thread
M8
Classifications
CNS
Object Properties:
Order Number: PLKE30-5