??
CAD model selection
PLKE20-2 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PLKE Spacer plate - for LKE
Bill of material
PLKE20-2 Spacer plate
ARTIKEL
item numberSpacer plate
PLKE20-2
A
width
55.6 mm
A1
fastening holes position
20.0 mm
A2
fastening holes position
24.3 mm
B1
length of casing
44.6 mm
B3
fastening holes position
20.0 mm
B2
distance between fastening holes
12.3 mm
T
thickness
2.0 mm
G
Durchmesser Befestigungsbohrungen
5.5 mm
G1
for fastening screw thread
M5
Classifications
CNS
Object Properties:
Order Number: PLKE20-2