??
CAD model selection
PLKE15-1-5 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PLKE Spacer plate - for LKE
Bill of material
PLKE15-1-5 Spacer plate
ARTIKEL
item numberSpacer plate
PLKE15-1-5
A
width
50.6 mm
A1
fastening holes position
15.0 mm
A2
fastening holes position
21.8 mm
B1
length of casing
44.6 mm
B3
fastening holes position
15.0 mm
B2
distance between fastening holes
14.8 mm
T
thickness
1.5 mm
G
Durchmesser Befestigungsbohrungen
4.5 mm
G1
for fastening screw thread
M4
Classifications
CNS
Object Properties:
Order Number: PLKE15-1-5