??
CAD model selection
PLBH65-10 adapting plate
HELP_VARIABLE
Company
Zimmer Group
Description
PLBH Spacer plate - for LBHS
Bill of material
PLBH65-10 adapting plate
ARTIKEL
item number adapting plate
PLBH65-10
A
width
125.5 mm
A1
fixing holes/width
50.0 mm
B1
length of casing
276.0 mm
B3
distance between fastening holes
60.0 mm
B2
distance between fastening holes
180.0 mm
B4
hydraulic connection
258.0 mm
T
thickness
10.0 mm
G1
Durchmesser Befestigungsbohrungen
10.5 mm
G3
for fastening screw thread
M10
G2
counterbore hydraulic connection
inkl. Schneidring + O-Ring
Classifications
CNS
Object Properties:
Order Number: PLBH65-10