??
CAD model selection
PLBH25-4 adapting plate
HELP_VARIABLE
Company
Zimmer Group
Description
PLBH Spacer plate - for LBHS
Bill of material
PLBH25-4 adapting plate
ARTIKEL
item number adapting plate
PLBH25-4
A
width
47.6 mm
A1
fixing holes/width
24.0 mm
B1
length of casing
130.0 mm
B3
distance between fastening holes
20.0 mm
B2
distance between fastening holes
60.0 mm
B4
hydraulic connection
115.0 mm
T
thickness
4.0 mm
G1
Durchmesser Befestigungsbohrungen
6.5 mm
G3
for fastening screw thread
M6
G2
counterbore hydraulic connection
inkl. Schneidring + O-Ring
Classifications
CNS
Object Properties:
Order Number: PLBH25-4