??
Wybór modelu CAD
PLBH45-10 adapting plate
HELP_VARIABLE
Firma
Zimmer Group
Opis
PLBH Spacer plate - for LBHS
Lista materiałowa
PLBH45-10 adapting plate
ARTIKEL
item number adapting plate
PLBH45-10
A
width
85.6 mm
A1
fixing holes/width
44.0 mm
B1
length of casing
210.0 mm
B3
distance between fastening holes
44.0 mm
B2
distance between fastening holes
130.0 mm
B4
hydraulic connection
195.0 mm
T
thickness
10.0 mm
G1
Durchmesser Befestigungsbohrungen
10.5 mm
G3
for fastening screw thread
M10
G2
counterbore hydraulic connection
inkl. Schneidring + O-Ring
Klasyfikacje
CNS
Object Properties:
Order Number: PLBH45-10
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.