??
CAD model selection
PLBH30-3 adapting plate
HELP_VARIABLE
Company
Zimmer Group
Description
PLBH Spacer plate - for LBHS
Bill of material
PLBH30-3 adapting plate
ARTIKEL
item number adapting plate
PLBH30-3
A
width
59.5 mm
A1
fixing holes/width
28.0 mm
B1
length of casing
180.0 mm
B3
distance between fastening holes
37.0 mm
B2
distance between fastening holes
111.0 mm
B4
hydraulic connection
165.0 mm
T
thickness
3.0 mm
G1
Durchmesser Befestigungsbohrungen
8.5 mm
G3
for fastening screw thread
M8
G2
counterbore hydraulic connection
inkl. Schneidring + O-Ring
Classifications
CNS
Object Properties:
Order Number: PLBH30-3