??
Selezione modello CAD
PLBH35-7 adapting plate
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
PLBH Spacer plate - for LBHS
Lista materiale
PLBH35-7 adapting plate
ARTIKEL
item number adapting plate
PLBH35-7
A
width
69.5 mm
A1
fixing holes/width
32.0 mm
B1
length of casing
190.0 mm
B3
distance between fastening holes
40.0 mm
B2
distance between fastening holes
120.0 mm
B4
hydraulic connection
175.0 mm
T
thickness
7.0 mm
G1
Durchmesser Befestigungsbohrungen
8.5 mm
G3
for fastening screw thread
M8
G2
counterbore hydraulic connection
inkl. Schneidring + O-Ring
Classificazioni
CNS
Object Properties:
Order Number: PLBH35-7
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D