??
CAD model selection
PHK45-18 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PHK/PMK/PHM Spacer plate - for HK
Bill of material
PHK45-18 Spacer plate
ARTIKEL
item number Spacer plate
PHK45-18
A
width
120 mm
B
casing length
44 mm
B2
fixing holes position / length
9.0 mm
A1
fixing holes/width
26 mm
B1
fixing holes/length
26 mm
G
Durchmesser Befestigungsbohrungen
10.5 mm
G1
for fastening screw thread
M10
T
thickness
18.0 mm
Classifications
CNS
Object Properties:
Order Number: PHK45-18