??
CAD model selection
PHK25-2 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PHK/PMK/PHM Spacer plate - for HK
Bill of material
PHK25-2 Spacer plate
ARTIKEL
item number Spacer plate
PHK25-2
A
width
70 mm
B
casing length
30 mm
B2
fixing holes position / length
5.0 mm
A1
fixing holes/width
20 mm
B1
fixing holes/length
20 mm
G
Durchmesser Befestigungsbohrungen
6.5 mm
G1
for fastening screw thread
M6
T
thickness
2.0 mm
Classifications
CNS
Object Properties:
Order Number: PHK25-2