??
Wybór modelu CAD
PHK45-10 Spacer plate
HELP_VARIABLE
Firma
Zimmer Group
Opis
PHK/PMK/PHM Spacer plate - for HK
Lista materiałowa
PHK45-10 Spacer plate
ARTIKEL
item number Spacer plate
PHK45-10
A
width
120 mm
B
casing length
44 mm
B2
fixing holes position / length
9.0 mm
A1
fixing holes/width
26 mm
B1
fixing holes/length
26 mm
G
Durchmesser Befestigungsbohrungen
10.5 mm
G1
for fastening screw thread
M10
T
thickness
10.0 mm
Klasyfikacje
CNS
Object Properties:
Order Number: PHK45-10
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.