??
Wybór modelu CAD
PHK20-1 Spacer plate
HELP_VARIABLE
Firma
Zimmer Group
Opis
PHK/PMK/PHM Spacer plate - for HK
Lista materiałowa
PHK20-1 Spacer plate
ARTIKEL
item number Spacer plate
PHK20-1
A
width
60 mm
B
casing length
24 mm
B2
fixing holes position / length
4.5 mm
A1
fixing holes/width
15 mm
B1
fixing holes/length
15 mm
G
Durchmesser Befestigungsbohrungen
5.5 mm
G1
for fastening screw thread
M5
T
thickness
1.0 mm
Klasyfikacje
CNS
Object Properties:
Order Number: PHK20-1
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.