??
CAD model selection
PHM12-2-5 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PHK/PMK/PHM Spacer plate - for HK
Bill of material
PHM12-2-5 Spacer plate
ARTIKEL
item number Spacer plate
PHM12-2-5
A
width
27 mm
B
casing length
19 mm
B2
fixing holes position / length
3.0 mm
A1
fixing holes/width
20 mm
B1
fixing holes/length
13 mm
G
Durchmesser Befestigungsbohrungen
3.5 mm
G1
for fastening screw thread
M3
T
thickness
2.5 mm
Classifications
CNS
Object Properties:
Order Number: PHM12-2-5