??
CAD model selection
PHK20-4 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PHK/PMK/PHM Spacer plate - for HK
Bill of material
PHK20-4 Spacer plate
ARTIKEL
item number Spacer plate
PHK20-4
A
width
60 mm
B
casing length
24 mm
B2
fixing holes position / length
4.5 mm
A1
fixing holes/width
15 mm
B1
fixing holes/length
15 mm
G
Durchmesser Befestigungsbohrungen
5.5 mm
G1
for fastening screw thread
M5
T
thickness
4.0 mm
Classifications
CNS
Object Properties:
Order Number: PHK20-4