??
CAD model selection
PHK55-10 Spacer plate
HELP_VARIABLE
Company
Zimmer Group
Description
PHK/PMK/PHM Spacer plate - for HK
Bill of material
PHK55-10 Spacer plate
ARTIKEL
item number Spacer plate
PHK55-10
A
width
140 mm
B
casing length
49 mm
B2
fixing holes position / length
9.5 mm
A1
fixing holes/width
30 mm
B1
fixing holes/length
30 mm
G
Durchmesser Befestigungsbohrungen
14.5 mm
G1
for fastening screw thread
M14
T
thickness
10.0 mm
Classifications
CNS
Object Properties:
Order Number: PHK55-10