??
CAD模型选择
pneumatic clamping
HELP_VARIABLE
公司
Zimmer Group
描述
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
明细表
pneumatic clamping
BESTELLNUM
item number clamping element
MKS3001A-LP
ADAPTERPLA
item number distance plate
PMK30-3
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
SBC
SCHIENTYP
type of guide rail
SBG
GROESSE
size
30 mm
WAGENTYP
type of carriage
SPS..SL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
850
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
1600 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
28.00 mm
D
fastening surface/rail base
42.0 mm
T
thickness of distance plate
3.0 mm
A
width
90.0 mm
B1
casing length
39.0 mm
C
clearance
4.0 mm
X
fastening surface/rail base without adapting plate
39.0 mm
E
casing height
35.0 mm
A1
fixing holes/width
22 mm
A2
air filter
5 mm
A3
cap position
58.0 mm
B
overall length
68.0 mm
B2
fixing holes/length
22 mm
B3
fixing holes/length
8.5 mm
B4
cap position
20.5 mm
G
fastening screw thread
M8
H
depth of fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
24.5
Y1
air connection vertical
5.2
X2
air filter or PLUS-connection horizontal
14.5
Y2
air filter or PLUS-connection vertical
5.2
K
cap diameter
25 mm
分类
CNS
Object Properties:
Order Number: MKS3001A-LP-PMK30-3-SBCSBG-SPS..SL-30
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.