MKS6501N-LP
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
NR
GROESSE
size
65 mm
WAGENTYP
type of carriage
NR..R
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
1350
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
2000 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
63.00 mm
D
fastening surface/rail base
75.0 mm
T
thickness of distance plate
mm
A
width
138.0 mm
B1
casing length
49.0 mm
C
clearance
16.0 mm
X
fastening surface/rail base without adapting plate
75.0 mm
E
casing height
59.0 mm
A1
fixing holes/width
30 mm
A2
air filter
5 mm
A3
cap position
97.0 mm
B
overall length
82.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.5 mm
B4
cap position
42.0 mm
G
fastening screw thread
M10
H
depth of fastening screw thread
11.0 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
37.0
Y1
air connection vertical
28.0
X2
air filter or PLUS-connection horizontal
20.0
Y2
air filter or PLUS-connection vertical
26.0
K
cap diameter
30 mm
Classifications
CNS
Object Properties:
Order Number: MKS6501N-LP-THKNR-NR..R-65