您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/mks_asmtab.prj},{NB=MKS3005G-Bosch RexrothR205..(Kugel)-R205A (FNS)-30},{SORTIERUNG=3},{HALTEKRPLUS=MIN},{BDRUCKMIN=5.5},{BDRUCK=MIN},{BDRUCKMAX=6.5},{OW=23.30},{D=42.0},{T=MIN},{A=90.0},{B1=39.0},{BMAX=68.0},{C=7.0},{CC=7.0},{X=42.0},{E=35.0},{A1=22},{A2=5},{A3=58.0},{B=68.0},{B2=22},{B3=8.5},{B4=20.5},{H=7.0},{F=8},{W1=7},{G2=8},{X1=24.5},{Y1=5.2},{X2=14.5},{Y2=5.2},{K=25},{KSCH=22.000},{TABELLE=78.06},{KLEMTYP=MKS},{ARTIKEL=MKS3005G},{VERMERK=Schiene ohne Abdeckband},{ZZA=U},{ZZB=U},{AKTIV=J},{ARTNUM=3005G},{ADAPTERPLA=},{VERFUEGBARKEIT=standard},{PDF1=PDF Massbild},{PDF2=PDF Montageanweisung},{PDF3=PDF Beschreibung},{SCHIENHERS=Bosch Rexroth},{SCHIENTYP=R205..(Kugel)},{GROESSE=30},{WAGENTYP=R205A (FNS)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
pneumatic clamping
HELP_VARIABLE
公司
Zimmer Group
描述
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
明细表
pneumatic clamping
BESTELLNUM
item number clamping element
MKS3005G Schiene ohne Abdeckband
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
Bosch Rexroth
SCHIENTYP
type of guide rail
R205..(Kugel)
GROESSE
size
30
mm
WAGENTYP
type of carriage
R205A (FNS)
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
750
PLUS
PLUS-connection
without PLUS-connection
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
23.30
mm
D
fastening surface/rail base
42.0
mm
T
thickness of distance plate
mm
A
width
90.0
mm
B1
casing length
39.0
mm
C
clearance
7.0
mm
X
fastening surface/rail base without adapting plate
42.0
mm
E
casing height
35.0
mm
A1
fixing holes/width
22
mm
A2
air filter
5
mm
A3
cap position
58.0
mm
B
overall length
68.0
mm
B2
fixing holes/length
22
mm
B3
fixing holes/length
8.5
mm
B4
cap position
20.5
mm
G
fastening screw thread
M8
H
depth of fastening screw thread
7.0
mm
F
Ø airfilter
8
mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
24.5
Y1
air connection vertical
5.2
X2
air filter or PLUS-connection horizontal
14.5
Y2
air filter or PLUS-connection vertical
5.2
K
cap diameter
25
mm
分類
CNS
Object Properties:
Order Number:
MKS3005G-Bosch RexrothR205..(Kugel)-R205A (FNS)-30
REACH认证:
Yes
RoHS认证:
Yes
相應設備
No related equipment available
Preview - Generation
預覽
生成CAD模型
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.