MKS3005AK-LP
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
Ewellix(SKF)
SCHIENTYP
type of guide rail
LLRH
GROESSE
size
30 mm
WAGENTYP
type of carriage
LLRHC..A
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
850
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
1600 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
18.00 mm
D
fastening surface/rail base
42.0 mm
T
thickness of distance plate
mm
A
width
90.0 mm
B1
casing length
39.0 mm
C
clearance
3.5 mm
X
fastening surface/rail base without adapting plate
42.0 mm
E
casing height
38.5 mm
A1
fixing holes/width
22 mm
A2
air filter
5 mm
A3
cap position
58.0 mm
B
overall length
68.0 mm
B2
fixing holes/length
22 mm
B3
fixing holes/length
8.5 mm
B4
cap position
24.0 mm
G
fastening screw thread
M8
H
depth of fastening screw thread
9.0 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
24.5
Y1
air connection vertical
10.8
X2
air filter or PLUS-connection horizontal
15.0
Y2
air filter or PLUS-connection vertical
9.0
K
cap diameter
25 mm
Classifications
CNS
Object Properties:
Order Number: MKS3005AK-LP-Ewellix(SKF)LLRH-LLRHC..A-30