??
Wybór modelu CAD
pneumatic clamping
HELP_VARIABLE
Firma
Zimmer Group
Opis
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
Lista materiałowa
pneumatic clamping
BESTELLNUM
item number clamping element
MKS3503MR-LP
ADAPTERPLA
item number distance plate
PMK35-7
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
Schneeberger
SCHIENTYP
type of guide rail
MR
GROESSE
size
35 mm
WAGENTYP
type of carriage
MRW..E
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1100
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
1900 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
21.00 mm
D
fastening surface/rail base
55.0 mm
T
thickness of distance plate
7.0 mm
A
width
100.0 mm
B1
casing length
39.0 mm
C
clearance
4.0 mm
X
fastening surface/rail base without adapting plate
48.0 mm
E
casing height
44.0 mm
A1
fixing holes/width
24 mm
A2
air filter
5 mm
A3
cap position
68.0 mm
B
overall length
67.0 mm
B2
fixing holes/length
24 mm
B3
fixing holes/length
7.5 mm
B4
cap position
28.0 mm
G
fastening screw thread
M8
H
depth of fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
24.5
Y1
air connection vertical
12.0
X2
air filter or PLUS-connection horizontal
14.5
Y2
air filter or PLUS-connection vertical
11.0
K
cap diameter
28 mm
Klasyfikacje
CNS
Object Properties:
Order Number: MKS3503MR-LP-PMK35-7-SchneebergerMR-MRW..E-35
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.