??
Wybór modelu CAD
pneumatic clamping
HELP_VARIABLE
Firma
Zimmer Group
Opis
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
Lista materiałowa
pneumatic clamping
BESTELLNUM
item number clamping element
MKS2001G
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
GSR
GROESSE
size
20 mm
WAGENTYP
type of carriage
GSR..T
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
400
PLUS
PLUS-connection
without PLUS-connection
HALTEKRPLUS
fixing powerwith PLUS-connection
N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
20.00 mm
D
fastening surface/rail base
24.0 mm
T
thickness of distance plate
mm
A
width
60.0 mm
B1
casing length
49.0 mm
C
clearance
4.5 mm
X
fastening surface/rail base without adapting plate
24.0 mm
E
casing height
19.5 mm
A1
fixing holes/width
15 mm
A2
air filter
0 mm
A3
cap position
39.0 mm
B
overall length
68.0 mm
B2
fixing holes/length
25 mm
B3
fixing holes/length
12.0 mm
B4
cap position
10.5 mm
G
fastening screw thread
M5
H
depth of fastening screw thread
6.0 mm
F
Ø airfilter
0 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
44.0
Y1
air connection vertical
5.0
X2
air filter or PLUS-connection horizontal
0.0
Y2
air filter or PLUS-connection vertical
0.0
K
cap diameter
16 mm
Klasyfikacje
CNS
Object Properties:
Order Number: MKS2001G-THKGSR-GSR..T-20
Certificate REACH: Yes
Certificate RoHS: Yes
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.