MKS3501B
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
NB
SCHIENTYP
type of guide rail
SGW
GROESSE
size
35 mm
WAGENTYP
type of carriage
SGW..TE
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
750
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
1400 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
69.00 mm
D
fastening surface/rail base
35.0 mm
T
thickness of distance plate
mm
A
width
121.0 mm
B1
casing length
36.0 mm
C
clearance
5.0 mm
X
fastening surface/rail base without adapting plate
35.0 mm
E
casing height
30.0 mm
A1
fixing holes/width
50 mm
A2
air filter
5 mm
A3
cap position
95.0 mm
B
overall length
57.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
5.0 mm
B4
cap position
17.5 mm
G
fastening screw thread
M8
H
depth of fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
32.0
Y1
air connection vertical
5.0
X2
air filter or PLUS-connection horizontal
17.5
Y2
air filter or PLUS-connection vertical
5.0
K
cap diameter
30 mm
Classifications
CNS
Object Properties:
Order Number: MKS3501B-NBSGW-SGW..TE-35