??
Selezione modello CAD
pneumatic clamping
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
Lista materiale
pneumatic clamping
BESTELLNUM
item number clamping element
MKS5515A
ADAPTERPLA
item number distance plate
PMK55-13
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
Nanjing-Gongyis
SCHIENTYP
type of guide rail
GZB
GROESSE
size
55 mm
WAGENTYP
type of carriage
BAL
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
1450
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
3300 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
33.00 mm
D
fastening surface/rail base
80.0 mm
T
thickness of distance plate
13.0 mm
A
width
128.0 mm
B1
casing length
49.0 mm
C
clearance
10.0 mm
X
fastening surface/rail base without adapting plate
67.0 mm
E
casing height
57.0 mm
A1
fixing holes/width
30 mm
A2
air filter
5 mm
A3
cap position
86.8 mm
B
overall length
82.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.5 mm
B4
cap position
40.0 mm
G
fastening screw thread
M10
H
depth of fastening screw thread
15.0 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
29.5
Y1
air connection vertical
17.0
X2
air filter or PLUS-connection horizontal
19.5
Y2
air filter or PLUS-connection vertical
17.0
K
cap diameter
30 mm
Classificazioni
CNS
Object Properties:
Order Number: MKS5515A-PMK55-13-Nanjing-GongyisGZB-BAL-55
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.