??
Selezione modello CAD
pneumatic clamping
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
Lista materiale
pneumatic clamping
BESTELLNUM
item number clamping element
MKS4501A-LP
ADAPTERPLA
item number distance plate
PMK45-10
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
HSV
GROESSE
size
45 mm
WAGENTYP
type of carriage
HSV..R
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1350
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
2000 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
45.00 mm
D
fastening surface/rail base
70.0 mm
T
thickness of distance plate
10.0 mm
A
width
120.0 mm
B1
casing length
49.0 mm
C
clearance
16.5 mm
X
fastening surface/rail base without adapting plate
60.0 mm
E
casing height
43.5 mm
A1
fixing holes/width
26 mm
A2
air filter
5 mm
A3
cap position
78.8 mm
B
overall length
82.0 mm
B2
fixing holes/length
26 mm
B3
fixing holes/length
11.5 mm
B4
cap position
26.8 mm
G
fastening screw thread
M10
H
depth of fastening screw thread
15.0 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
29.5
Y1
air connection vertical
11.0
X2
air filter or PLUS-connection horizontal
19.5
Y2
air filter or PLUS-connection vertical
11.0
K
cap diameter
30 mm
Classificazioni
CNS
Object Properties:
Order Number: MKS4501A-LP-PMK45-10-THKHSV-HSV..R-45
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.