??
Selezione modello CAD
pneumatic clamping
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
Lista materiale
pneumatic clamping
BESTELLNUM
item number clamping element
MKS2010B
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
LRX(MX)
GROESSE
size
20 mm
WAGENTYP
type of carriage
MXSG
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
600
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
1600 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
12.80 mm
D
fastening surface/rail base
30.0 mm
T
thickness of distance plate
mm
A
width
66.0 mm
B1
casing length
39.0 mm
C
clearance
3.0 mm
X
fastening surface/rail base without adapting plate
30.0 mm
E
casing height
27.0 mm
A1
fixing holes/width
20 mm
A2
air filter
5 mm
A3
cap position
43.0 mm
B
overall length
61.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
9.0 mm
B4
cap position
15.5 mm
G
fastening screw thread
M6
H
depth of fastening screw thread
6.0 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
34.5
Y1
air connection vertical
6.0
X2
air filter or PLUS-connection horizontal
17.3
Y2
air filter or PLUS-connection vertical
4.5
K
cap diameter
20 mm
Classificazioni
CNS
Object Properties:
Order Number: MKS2010B-IKOLRX(MX)-MXSG-20
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.