??
Choix du modèle CAO
pneumatic clamping
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
Nomenclature
pneumatic clamping
BESTELLNUM
item number clamping element
MKS3501A-LP
ADAPTERPLA
item number distance plate
PMK35-7
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
Schneeberger
SCHIENTYP
type of guide rail
AMSABS3B(MR)
GROESSE
size
35 mm
WAGENTYP
type of carriage
AMSABS3BW..D
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1100
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
1900 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
34.00 mm
D
fastening surface/rail base
55.0 mm
T
thickness of distance plate
7.0 mm
A
width
100.0 mm
B1
casing length
39.0 mm
C
clearance
11.5 mm
X
fastening surface/rail base without adapting plate
48.0 mm
E
casing height
36.5 mm
A1
fixing holes/width
24 mm
A2
air filter
5 mm
A3
cap position
68.0 mm
B
overall length
67.0 mm
B2
fixing holes/length
24 mm
B3
fixing holes/length
7.5 mm
B4
cap position
20.5 mm
G
fastening screw thread
M8
H
depth of fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
20.0
Y1
air connection vertical
5.2
X2
air filter or PLUS-connection horizontal
9.0
Y2
air filter or PLUS-connection vertical
5.2
K
cap diameter
28 mm
Classifications
CNS
Object Properties:
Order Number: MKS3501A-LP-PMK35-7-SchneebergerAMSABS3B(MR)-AMSABS3BW..D-35
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.