??
Choix du modèle CAO
pneumatic clamping
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
Nomenclature
pneumatic clamping
BESTELLNUM
item number clamping element
MKS3003MR
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
Schneeberger
SCHIENTYP
type of guide rail
AMSA3B(MR)
GROESSE
size
30 mm
WAGENTYP
type of carriage
AMSA3BW..A
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1050
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
1800 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
28.00 mm
D
fastening surface/rail base
42.0 mm
T
thickness of distance plate
mm
A
width
90.0 mm
B1
casing length
39.0 mm
C
clearance
7.0 mm
X
fastening surface/rail base without adapting plate
42.0 mm
E
casing height
35.0 mm
A1
fixing holes/width
22 mm
A2
air filter
5 mm
A3
cap position
58.0 mm
B
overall length
68.0 mm
B2
fixing holes/length
22 mm
B3
fixing holes/length
8.5 mm
B4
cap position
20.5 mm
G
fastening screw thread
M8
H
depth of fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
24.5
Y1
air connection vertical
5.2
X2
air filter or PLUS-connection horizontal
14.5
Y2
air filter or PLUS-connection vertical
5.2
K
cap diameter
25 mm
Classifications
CNS
Object Properties:
Order Number: MKS3003MR-SchneebergerAMSA3B(MR)-AMSA3BW..A-30
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.