??
Choix du modèle CAO
pneumatic clamping
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
Nomenclature
pneumatic clamping
BESTELLNUM
item number clamping element
MKS2501A-LP
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
SSR
GROESSE
size
25 mm
WAGENTYP
type of carriage
SSR..XW
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
650
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
1300 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
23.00 mm
D
fastening surface/rail base
33.0 mm
T
thickness of distance plate
mm
A
width
75.0 mm
B1
casing length
35.0 mm
C
clearance
5.0 mm
X
fastening surface/rail base without adapting plate
33.0 mm
E
casing height
28.0 mm
A1
fixing holes/width
20 mm
A2
air filter
5 mm
A3
cap position
49.0 mm
B
overall length
56.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
5.0 mm
B4
cap position
15.5 mm
G
fastening screw thread
M6
H
depth of fastening screw thread
8.0 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
30.5
Y1
air connection vertical
4.7
X2
air filter or PLUS-connection horizontal
17.5
Y2
air filter or PLUS-connection vertical
4.7
K
cap diameter
22 mm
Classifications
CNS
Object Properties:
Order Number: MKS2501A-LP-THKSSR-SSR..XW-25
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.