??
Choix du modèle CAO
pneumatic clamping
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
Nomenclature
pneumatic clamping
BESTELLNUM
item number clamping element
MKS2005KB-LP
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
Bosch Rexroth
SCHIENTYP
type of guide rail
R16..(ball wide)
GROESSE
size
20 mm
WAGENTYP
type of carriage
R1671 (BNS)
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
300
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
650 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
33.80 mm
D
fastening surface/rail base
27.0 mm
T
thickness of distance plate
mm
A
width
80.0 mm
B1
casing length
39.0 mm
C
clearance
3.5 mm
X
fastening surface/rail base without adapting plate
27.0 mm
E
casing height
23.5 mm
A1
fixing holes/width
20 mm
A2
air filter
5 mm
A3
cap position
59.0 mm
B
overall length
58.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
15.5 mm
B4
cap position
14.0 mm
G
fastening screw thread
M4
H
depth of fastening screw thread
4.5 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
31.0
Y1
air connection vertical
5.0
X2
air filter or PLUS-connection horizontal
4.5
Y2
air filter or PLUS-connection vertical
5.0
K
cap diameter
16 mm
Classifications
CNS
Object Properties:
Order Number: MKS2005KB-LP-Bosch RexrothR167..(Kugel breit)-R1671 (BNS)-20
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.