??
Choix du modèle CAO
pneumatic clamping
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
Nomenclature
pneumatic clamping
BESTELLNUM
item number clamping element
MKS1201A-LP Schiene ohne Abdeckband
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
LRX(MX)
GROESSE
size
12 mm
WAGENTYP
type of carriage
LRXDG
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
150
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
350 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
12.00 mm
D
fastening surface/rail base
20.0 mm
T
thickness of distance plate
mm
A
width
48.6 mm
B1
casing length
50.0 mm
C
clearance
4.0 mm
X
fastening surface/rail base without adapting plate
20.0 mm
E
casing height
16.0 mm
A1
fixing holes/width
15 mm
A2
air filter
0 mm
A3
cap position
29.7 mm
B
overall length
63.0 mm
B2
fixing holes/length
15 mm
B3
fixing holes/length
20.5 mm
B4
cap position
8.5 mm
G
fastening screw thread
M4
H
depth of fastening screw thread
4.5 mm
F
Ø airfilter
0 mm
G1
air connection / PLUS-connection
M3
X1
air connection horizontal
39.0
Y1
air connection vertical
5.0
X2
air filter or PLUS-connection horizontal
46.0
Y2
air filter or PLUS-connection vertical
3.9
K
cap diameter
12 mm
Classifications
CNS
Object Properties:
Order Number: MKS1201A-LP-IKOLRX(MX)-LRXDG-12
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.