??
Selección de modelo CAD
pneumatic clamping
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
Lista de materiales
pneumatic clamping
BESTELLNUM
item number clamping element
MKS5501A
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
IKO
SCHIENTYP
type of guide rail
LRX(MX)
GROESSE
size
55 mm
WAGENTYP
type of carriage
LRXG
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1450
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
3300 N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
53.00 mm
D
fastening surface/rail base
70.0 mm
T
thickness of distance plate
mm
A
width
128.0 mm
B1
casing length
49.0 mm
C
clearance
21.5 mm
X
fastening surface/rail base without adapting plate
70.0 mm
E
casing height
48.5 mm
A1
fixing holes/width
30 mm
A2
air filter
5 mm
A3
cap position
87.0 mm
B
overall length
82.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.5 mm
B4
cap position
30.5 mm
G
fastening screw thread
M10
H
depth of fastening screw thread
18.0 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
29.5
Y1
air connection vertical
14.5
X2
air filter or PLUS-connection horizontal
19.5
Y2
air filter or PLUS-connection vertical
14.5
K
cap diameter
30 mm
Clasificaciones
CNS
Object Properties:
Order Number: MKS5501A-IKOLRX(MX)-LRXG-55