MKS1502KB
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
INA
SCHIENTYP
type of guide rail
TKVD-W(KUVE-W)
GROESSE
size
15 mm
WAGENTYP
type of carriage
KWVE..-W
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
400
PLUS
PLUS-connection
without PLUS-connection
HALTEKRPLUS
fixing powerwith PLUS-connection
N
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
37.00 mm
D
fastening surface/rail base
21.0 mm
T
thickness of distance plate
mm
A
width
77.0 mm
B1
casing length
39.0 mm
C
clearance
2.0 mm
X
fastening surface/rail base without adapting plate
21.0 mm
E
casing height
19.0 mm
A1
fixing holes/width
15 mm
A2
air filter
0 mm
A3
cap position
56.0 mm
B
overall length
58.0 mm
B2
fixing holes/length
15 mm
B3
fixing holes/length
11.5 mm
B4
cap position
9.6 mm
G
fastening screw thread
M5
H
depth of fastening screw thread
5.0 mm
F
Ø airfilter
0 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
34.5
Y1
air connection vertical
5.0
X2
air filter or PLUS-connection horizontal
0.0
Y2
air filter or PLUS-connection vertical
0.0
K
cap diameter
16 mm
Clasificaciones
CNS
Object Properties:
Order Number: MKS1502KB-INATKVD-W(KUVE-W)-KWVE..-W-15