??
CAD model selection
pneumatic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
Bill of material
pneumatic clamping
BESTELLNUM
item number clamping element
MKS3505KB-LP
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
Bosch Rexroth
SCHIENTYP
type of guide rail
R16..(ball wide)
GROESSE
size
35 mm
WAGENTYP
type of carriage
R1671 (BNS)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
900
PLUS
PLUS-connection
PLUS-connection is possible
HALTEKRPLUS
fixing powerwith PLUS-connection
1200 N
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
79.50 mm
D
fastening surface/rail base
50.0 mm
T
thickness of distance plate
mm
A
width
156.0 mm
B1
casing length
42.0 mm
C
clearance
4.5 mm
X
fastening surface/rail base without adapting plate
50.0 mm
E
casing height
45.5 mm
A1
fixing holes/width
60 mm
A2
air filter
5 mm
A3
cap position
124.0 mm
B
overall length
70.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
9.5 mm
B4
cap position
30.0 mm
G
fastening screw thread
M10
H
depth of fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
G1
air connection / PLUS-connection
M5
X1
air connection horizontal
36.5
Y1
air connection vertical
14.0
X2
air filter or PLUS-connection horizontal
18.0
Y2
air filter or PLUS-connection vertical
11.5
K
cap diameter
28 mm
Classifications
CNS
Object Properties:
Order Number: MKS3505KB-LP-Bosch RexrothR167..(Kugel breit)-R1671 (BNS)-35