??
CAD model selection
MKRS1000A-LP pneumatic clamping element
HELP_VARIABLE
Company
Zimmer Group
Description
MKRS passive pneumatic clamping element with spring-loaded energy storage - opened with pressure
Bill of material
MKRS1000A-LP pneumatic clamping element
BESTELLNUM
item number clamping element
MKRS1000A-LP
GROESSE
size of shaft
10
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
300 N
HALTEMOMENT
static holding torque
1 N*m
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
10 mm
E
casing height
27.5 mm
A
width
50.0 mm
B
overall length
56.0 mm
X
shaft center / fixing surface
16.0 mm
A1
fixing holes/width
15 mm
A2
air filter
5 mm
B1
length of casing
37.0 mm
B2
fixing holes/length
15 mm
B3
fixing holes/length
11.0 mm
B4
cap position
18.0 mm
G
fastening screw thread
M5
H
depth of fastening screw thread
6.0 mm
X1
air connection horizontal
32.0 mm
Y1
air connection vertical
6.7 mm
X2
air filter horizontal
5.0 mm
Y2
air filter vertical
6.7 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
G1
air connection
M5
K
cap diameter
16.0 mm
PLUS
PLUS-connection
without PLUS-connection
Classifications
CNS
Object Properties:
Order Number: MKRS1000A-LP