??
Choix du modèle CAO
MKRS6000A-LP pneumatic clamping element
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MKRS passive pneumatic clamping element with spring-loaded energy storage - opened with pressure
Nomenclature
MKRS6000A-LP pneumatic clamping element
BESTELLNUM
item number clamping element
MKRS6000A-LP
GROESSE
size of shaft
60
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
PDF2
installation instructions
PDF installation instructions
HALTEKRAFT
holding force
1350 N
HALTEMOMENT
static holding torque
40 N*m
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
60 mm
E
casing height
67.0 mm
A
width
142.0 mm
B
overall length
82.0 mm
X
shaft center / fixing surface
50.0 mm
A1
fixing holes/width
108 mm
A2
air filter
5 mm
B1
length of casing
49.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.5 mm
B4
cap position
50.0 mm
G
fastening screw thread
M10
H
depth of fastening screw thread
15.0 mm
X1
air connection horizontal
29.5 mm
Y1
air connection vertical
14.0 mm
X2
air filter horizontal
19.5 mm
Y2
air filter vertical
14.0 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
G1
air connection
M5
K
cap diameter
30.0 mm
PLUS
PLUS-connection
without PLUS-connection
Classifications
CNS
Object Properties:
Order Number: MKRS6000A-LP
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.