??
Choix du modèle CAO
MKRS3000A-LP pneumatic clamping element
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MKRS passive pneumatic clamping element with spring-loaded energy storage - opened with pressure
Nomenclature
MKRS3000A-LP pneumatic clamping element
BESTELLNUM
item number clamping element
MKRS3000A-LP
GROESSE
size of shaft
30
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
PDF2
installation instructions
PDF installation instructions
HALTEKRAFT
holding force
850 N
HALTEMOMENT
static holding torque
12 N*m
BDRUCKMIN
min. operating pressure
4.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
30 mm
E
casing height
48.5 mm
A
width
92.0 mm
B
overall length
77.5 mm
X
shaft center / fixing surface
35.0 mm
A1
fixing holes/width
68 mm
A2
air filter
5 mm
B1
length of casing
48.5 mm
B2
fixing holes/length
25 mm
B3
fixing holes/length
14.0 mm
B4
cap position
34.0 mm
G
fastening screw thread
M10
H
depth of fastening screw thread
13.0 mm
X1
air connection horizontal
30.0 mm
Y1
air connection vertical
12.0 mm
X2
air filter horizontal
5.0 mm
Y2
air filter vertical
12.0 mm
F
Ø airfilter
8.0 mm
W1
SW Luftfilter
7
G1
air connection
M5
K
cap diameter
25.0 mm
PLUS
PLUS-connection
without PLUS-connection
Classifications
CNS
Object Properties:
Order Number: MKRS3000A-LP
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.